Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Conical springs - Conical springs
Bill of material
0A975-063-100
ARTNR
Partnumber
0A975-063-100
DA1
Outside diameter
24.77 mm
DA2
Outside diameter
8.71 mm
D
Wire diameter
1.60 mm
L0
Unloaded length
25.40 mm
L1
Loaded length
12.70 mm
LE
Loaded Length
mm
Enter value for LE
Loaded Length
mm
cm
inch
ft
F1
Force at L1
44.57 N
LBL
Block length ~
3.20 mm
C
Spring rate
3.51 N/mm
WER
Material code
1.4310
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices